1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Soft Nylon Tubing TS/TISA Series (Part Number)

TUBE

Soft Nylon Tubing TS/TISA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 469.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

Product Description

Pliable soft nylon tubing.
[Features]
· Maximum operating pressure 1.0 MPa or less (at 20°C).
· RoHS compliant.
[Applications]
· For general pneumatic tubing.

Specifications Of Soft Nylon Tubing TS/TISA Series

Soft Nylon Tubing TS/TISA Series: related images

Appearance of Soft Nylon Tubing TS/TISA Series

Soft Nylon Tubing TS/TISA Series: related images

Maximum operating pressure

-Tubing Size
Metric size (TS series)Inch size (TISA series)
NominalTS0425TS0604TS0806TS1075TS1209TS1612TISA01TISA05TISA07TISA11TISA13
Outer diameter mm4681012163.184.766.359.5312.7
Inner diameter (mm)2.5467.59122.183.484.576.999.56

List Of Colors

  • Black (B)
  • White (W)
  • Red (R)
  • Blue (BU)
  • Yellow (Y)
  • Green (G)

Specifications

FluidAir/waterNote 1)
Maximum operating pressure MPaNote 2)20°C or less2.01.71.31.31.31.31.31.31.31.31.3
40°C1.41.20.90.90.90.90.90.90.90.90.9
60°C1.00.850.650.650.650.650.650.650.650.650.65
80°C0.80.650.50.50.50.50.50.50.50.50.5
100°C0.60.450.350.350.350.40.350.350.350.350.35
Applicable fittingsNote 2) Note 3)One-touch fittings, insert fittings, self-align fittings, miniature fittings
Minimum bending radius
mmNote 4)
Minimum bending radius1523455565901827305565
Tube close bend radius (reference value)1217344250701215234250
Operating temperatureNote 2)-40 to +100°C, Water: 0 to +50°C (No freezing)
MaterialNylon 12

Note 1) Refer to "Printing/Fluid."
Note 2) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 3) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more. Use self-align fittings at a temperature of 60°C or less.
Note 4) The minimum bending radius is a representative value measured as shown in the figure on the left.

  • Use a tube above the recommended minimum bending radius.
  • The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the refraction value and make sure that the tubing is not bent or flattened.
  • The tube close bend radius is not guaranteed. The value of 2R is a representative value measured with a bent or flattened tube using the method shown in the figure on the left.
 
Soft Nylon Tubing TS/TISA Series: related images

How to measure the minimum bending radius

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.

Printing/Fluid

Print CodeFluid
PreviousSMC TS 0604 SOFTNYLON 6 × 4Air
NEW● SMC TS 0604 SOFTNYLON 6 × 4Air/water

Made-To-Order Specifications

  • 100‑m reel: Metric size and inch size, except for ø16 (diameter 16 mm). Suffix "-X3" to the end of part number.
  • Longer length reel: Metric size. Suffix "-X3" to the end of part number.
  • 20‑m roll: Inch size. Suffix "-X4" to the end of part number.

* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.

Caution

  1. 1. Compatible with water due to a change in materials. Compatible fluid types are printed on the tube body for differentiation, so please be sure to check this.
    Note) If using the previous TS/TISA series with "water," the tube may shrink and cause air leakage or the tube may fall out.
  2. 2. The products whose material has changed are applicable to general industrial water. Please contact SMC if using other kinds of fluid. Also, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
  3. 3. Please exercise caution when using this item in a clean room. There is a possibility of plasticizers and other materials precipitating on the tube surface and detracting from the cleanliness level of the room.

*See manufacturer's catalog for safety information.

Part Number
TISA11W-100-X3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

฿ 7,685.70

TUBE 1 Piece(s) 55 Day(s) 9.53~106.99~7[White] White (material color)55-100Inch SizeMade-to-Order Product1.3

Loading...

  1. 1
 

Basic Information

Type Straight Cutting Service Usage No Material Polyolefinic Resin
Applicable Fluid Water / Air Operating Environment Standard Material: Nylon Nylon 12
Operating temperature(°C) -40 to +100, With Water: 0 to +50 (Do Not Freeze)

Please check the type/dimensions/specifications of the part TISA11W-100-X3 in the Soft Nylon Tubing TS/TISA Series series.

Products with similar specification

Part Number
TISA01BU-20-X4
TISA01G-100-X3
TISA01G-20-X4
TISA11W-20
TISA11Y-100-X3
TISA11Y-20-X4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)

฿ 501.50

1 Piece(s) 55 Day(s) 3.18~4-~3[Blue] Blue (opaque)-20-Inch SizeMade-to-Order Product1.3

฿ 2,507.50

1 Piece(s) 55 Day(s) 3.18~4-~3[Green] Green (opaque)--100Inch SizeMade-to-Order Product1.3

฿ 501.50

1 Piece(s) 55 Day(s) 3.18~4-~3[Green] Green (opaque)-20-Inch SizeMade-to-Order Product1.3

฿ 1,536.80

1 Piece(s) 55 Day(s) 9.53~106.99~7[White] White (material color)5520-Inch SizeStandard Product1.3

฿ 8,067.35

1 Piece(s) 55 Day(s) 9.53~106.99~7[Yellow] Yellow (opaque)55-100Inch SizeMade-to-Order Product1.3

฿ 1,613.30

1 Piece(s) 55 Day(s) 9.53~106.99~7[Yellow] Yellow (opaque)5520-Inch SizeMade-to-Order Product1.3