(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pliable soft nylon tubing.
[Features]
· Maximum operating pressure 1.0 MPa or less (at 20°C).
· RoHS compliant.
[Applications]
· For general pneumatic tubing.
Appearance of Soft Nylon Tubing TS/TISA Series
Maximum operating pressure
- | Tubing Size | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (TS series) | Inch size (TISA series) | ||||||||||
Nominal | TS0425 | TS0604 | TS0806 | TS1075 | TS1209 | TS1612 | TISA01 | TISA05 | TISA07 | TISA11 | TISA13 |
Outer diameter mm | 4 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 2.5 | 4 | 6 | 7.5 | 9 | 12 | 2.18 | 3.48 | 4.57 | 6.99 | 9.56 |
List Of Colors
Fluid | Air/waterNote 1) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressure MPaNote 2) | 20°C or less | 2.0 | 1.7 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 |
40°C | 1.4 | 1.2 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | |
60°C | 1.0 | 0.85 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | |
80°C | 0.8 | 0.65 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | |
100°C | 0.6 | 0.45 | 0.35 | 0.35 | 0.35 | 0.4 | 0.35 | 0.35 | 0.35 | 0.35 | 0.35 | |
Applicable fittingsNote 2) Note 3) | One-touch fittings, insert fittings, self-align fittings, miniature fittings | |||||||||||
Minimum bending radius mmNote 4) | Minimum bending radius | 15 | 23 | 45 | 55 | 65 | 90 | 18 | 27 | 30 | 55 | 65 |
Tube close bend radius (reference value) | 12 | 17 | 34 | 42 | 50 | 70 | 12 | 15 | 23 | 42 | 50 | |
Operating temperatureNote 2) | -40 to +100°C, Water: 0 to +50°C (No freezing) | |||||||||||
Material | Nylon 12 |
Note 1) Refer to "Printing/Fluid."
Note 2) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 3) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more. Use self-align fittings at a temperature of 60°C or less.
Note 4) The minimum bending radius is a representative value measured as shown in the figure on the left.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.
Print Code | Fluid | |
---|---|---|
Previous | SMC TS 0604 SOFTNYLON 6 × 4 | Air |
NEW | ● SMC TS 0604 SOFTNYLON 6 × 4 | Air/water |
* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.
*See manufacturer's catalog for safety information.
Part Number |
---|
TS0604R-100-X3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,761.25 | TUBE | 1 Piece(s) | 3 Day(s) | 6 | ~6 | 4 | ~4 | [Red] Red (opaque) | 23 | - | 100 | Metric Size | Made-to-Order Product | 1.7 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Polyolefinic Resin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Material: Nylon | Nylon 12 |
Operating temperature(°C) | -40 to +100, With Water: 0 to +50 (Do Not Freeze) |
Please check the type/dimensions/specifications of the part TS0604R-100-X3 in the Soft Nylon Tubing TS/TISA Series series.
Part Number |
---|
TISA01BU-20-X4 |
TISA01G-100-X3 |
TISA01G-20-X4 |
TS0604R-20 |
TS0604R-500-X3 |
TS0604W-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 501.50 | 1 Piece(s) | 55 Day(s) | 3.18 | ~4 | - | ~3 | [Blue] Blue (opaque) | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | ||
฿ 2,507.50 | 1 Piece(s) | 55 Day(s) | 3.18 | ~4 | - | ~3 | [Green] Green (opaque) | - | - | 100 | Inch Size | Made-to-Order Product | 1.3 | ||
฿ 501.50 | 1 Piece(s) | 55 Day(s) | 3.18 | ~4 | - | ~3 | [Green] Green (opaque) | - | 20 | - | Inch Size | Made-to-Order Product | 1.3 | ||
฿ 795.60 | 1 Piece(s) | 3 Day(s) | 6 | ~6 | 4 | ~4 | [Red] Red (opaque) | 23 | 20 | - | Metric Size | Standard Product | 1.7 | ||
฿ 18,806.25 | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | [Red] Red (opaque) | 23 | - | 500 | Metric Size | Made-to-Order Product | 1.7 | ||
฿ 3,598.05 | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | [White] White (material color) | 23 | 100 | - | Metric Size | Standard Product | 1.7 |
How can we improve?
How can we improve?