(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon tubing for general pneumatic tubing.
[Features]
· Maximum operating pressure 3.0 MPa or less (T0604, at 20°C).
· RoHS compliant.
[Applications]
· Fluid: air, water.
Appearance of Nylon Tubing T/TIA Series
Maximum operating pressure
- | Tubing Size | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (T series) | Inch size (TIA series) | ||||||||||||
Nominal | T0425 | T0403 | T0604 | T0645 | T0806 | T1075 | T1209 | T1613 | TIA01 | TIA05 | TIA07 | TIA11 | TIA13 |
Outer diameter (mm) | 4 | 4 | 6 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 2.5 | 3 | 4 | 4.5 | 6 | 7.5 | 9 | 13 | 2.18 | 3.48 | 4.57 | 6.99 | 9.56 |
List Of Colors
Fluid | Air, water | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressureNote 1)MPa | 20°C or less | 3.3 | 2.0 | 3.0 | 2.0 | 2.0 | 2.0 | 2.0 | 1.6 | 2.3 | 2.3 | 2.3 | 2.3 | 2.3 |
40°C | 2.3 | 1.4 | 2.1 | 1.4 | 1.4 | 1.4 | 1.4 | 1.1 | 1.6 | 1.6 | 1.6 | 1.6 | 1.6 | |
60°C | 1.65 | 1.0 | 1.5 | 1.0 | 1.0 | 1.0 | 1.0 | 0.8 | 1.15 | 1.15 | 1.15 | 1.15 | 1.15 | |
80°C | 1.35 | 0.8 | 1.25 | 0.8 | 0.8 | 0.8 | 0.8 | 0.65 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | |
100°C | 1.2 | 0.75 | 1.1 | 0.75 | 0.75 | 0.75 | 0.75 | 0.6 | 0.85 | 0.85 | 0.85 | 0.85 | 1.85 | |
Applicable fittingsNote 1) Note 2) | One-touch fittings, insert fittings, self-align fittings, miniature fittings | |||||||||||||
Minimum bending radius mmNote 3) | Minimum bending radius | 13 | 20 | 24 | 30 | 40 | 50 | 60 | 100 | 15 | 25 | 30 | 50 | 65 |
Tube close bend radius (reference value) | 10 | 15 | 18 | 23 | 30 | 40 | 45 | 75 | 12 | 20 | 23 | 40 | 48 | |
Operating temperatureNote 1) | -40 to +100°C, Water: 0 to +70℃ (No freezing) | |||||||||||||
Material | Nylon 12 |
Note 1) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 2) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more.
Use self-align fittings at a temperature of 60°C or less.
Note 3) The minimum bending radius is the representative value measured as shown in the figure on the left ("How to measure the minimum bending radius").
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.
* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.
* See the manufacturer's catalog for safety information.
Part Number |
---|
T1209B-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,357.25 | TUBE | 1 Piece(s) | 3 Day(s) | 12 | ~15 | 9 | ~9 | [Black] Black (opaque) | 60 | 100 | - | Metric Size | Standard Product | 2 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Polyolefinic Resin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Material: Nylon | Nylon 12 |
Operating temperature(°C) | -40 to +100, With Water: 0 to +70 (Do Not Freeze) |
Please check the type/dimensions/specifications of the part T1209B-100 in the Nylon Tubing T/TIA Series series.
Part Number |
---|
T0425B-100-X3 |
T0425B-20 |
T0425B-500-X3 |
T1209B-100-X3 |
T1209B-20 |
T1209BU-100-X3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,561.90 | 1 Piece(s) | 55 Day(s) | 4 | ~4 | 2.5 | ~3 | [Black] Black (opaque) | 13 | - | 100 | Metric Size | Made-to-Order Product | 3.3 | ||
฿ 469.20 | 1 Piece(s) | 3 Day(s) | 4 | ~4 | 2.5 | ~3 | [Black] Black (opaque) | 13 | 20 | - | Metric Size | Standard Product | 3.3 | ||
฿ 11,174.95 | 1 Piece(s) | 55 Day(s) | 4 | ~4 | 2.5 | ~3 | [Black] Black (opaque) | 13 | - | 500 | Metric Size | Made-to-Order Product | 3.3 | ||
฿ 10,847.70 | 1 Piece(s) | 3 Day(s) | 12 | ~15 | 9 | ~9 | [Black] Black (opaque) | 60 | - | 100 | Metric Size | Made-to-Order Product | 2 | ||
฿ 2,180.25 | 1 Piece(s) | Same day | 12 | ~15 | 9 | ~9 | [Black] Black (opaque) | 60 | 20 | - | Metric Size | Standard Product | 2 | ||
฿ 10,902.10 | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 9 | ~9 | [Blue] Blue (opaque) | 60 | - | 100 | Metric Size | Made-to-Order Product | 2 |
How can we improve?
How can we improve?