1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Polyurethane Flat Tubing TFU Series (Part Number)

TUBE

Polyurethane Flat Tubing TFU Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 589.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • For specifications and details, please refer to the catalog.

Product Description

Polyurethane flat tubing that makes compact piping possible.
[Features]
· Makes compact piping possible.
· With line markings for piping differentiation.
· Maximum operating pressure 0.8 MPa or less (at 20°C).
· Fluid: air.

Specifications of Polyurethane Flat Tubing TFU Series

Polyurethane Flat Tubing TFU Series: related images

Appearance of Polyurethane Flat Tubing TFU Series

Polyurethane Flat Tubing TFU Series: related images

Maximum operating pressure

Specifications

ModelTFU
0425B-2
TFU
0425B-3
TFU
0604B-2
TFU
0604B-3
TFU
0805B-2
TFU
0805B-3
Number of cores2 cores3 cores2 cores3 cores2 cores3 cores
Tubing outer diameter mm 468
Tubing inner diameter mm 2.545
FluidAir
Maximum operating pressure
MPa
20°C0.8
40°C0.65
60°C0.5
Applicable fittingsOne-touch fittings, insert fittings, miniature fittings
Operating temperature-20 to +60°C (No freezing)
MaterialPolyurethane
ColorBlack
Minimum bending radius mm101520
Tube winding length m10
Polyurethane Flat Tubing TFU Series: related images

Minimum bending radius

Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.

Caution

  1. 1. Please consult with SMC regarding use with any fluids other than air.
  2. 2. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
  3. 3. The value of the minimum bending radius is measured at a temperature of 20°C as shown above.
  4. 4. Very slight leakage may occur in the tubing due to its characteristics.
Part Number
TFU0805B-4-10-X4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
O.D. (2nd Core) O.D. (3rd Core) O.D. (4th Core) O.D. (5th Core) I.D. (2nd Core) I.D. (3rd Core) I.D. (4th Core) I.D. (5th Core) Bundle winding length
(m)
Reel winding length
(m)
Specifications

฿ 4,180.30

TUBE 1 Piece(s) 55 Day(s) 8~85~5[Black] Black (opaque)420888-555-10-Made-to-Order Product

Loading...

  1. 1
 

Basic Information

Type Flat Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard Material, Urethane Polyurethane
Maximum operating pressure(MPa) 0.8 (at 20°C) Operating temperature(°C) -20 to +60

Please check the type/dimensions/specifications of the part TFU0805B-4-10-X4 in the Polyurethane Flat Tubing TFU Series series.

Products with similar specification

Part Number
TFU0425B-3
TFU0425B-3-100-X3
TFU0425B-3-50-X3
TFU0805B-5-10-X4
TFU0805B-6-10-X4
TFU0805BU-2-10-X4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
O.D. (2nd Core) O.D. (3rd Core) O.D. (4th Core) O.D. (5th Core) I.D. (2nd Core) I.D. (3rd Core) I.D. (4th Core) I.D. (5th Core) Bundle winding length
(m)
Reel winding length
(m)
Specifications

฿ 858.50

1 Piece(s) Same day 4~42.5~3[Black] Black (opaque)31044--2.52.5--10-Standard Product

฿ 8,156.60

1 Piece(s) 3 Day(s) 4~42.5~3[Black] Black (opaque)31044--2.52.5---100Made-to-Order Product

฿ 4,078.30

1 Piece(s) 3 Day(s) 4~42.5~3[Black] Black (opaque)31044--2.52.5---50Made-to-Order Product

฿ 5,301.45

1 Piece(s) 55 Day(s) 8~85~5[Black] Black (opaque)5208888555510-Made-to-Order Product

฿ 6,423.45

1 Piece(s) 55 Day(s) 8~85~5[Black] Black (opaque)620--------10-Made-to-Order Product

฿ 2,034.05

1 Piece(s) 55 Day(s) 8~85~5[Blue] Blue-20--------10-Made-to-Order Product