(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyurethane flat tubing that makes compact piping possible.
[Features]
· Makes compact piping possible.
· With line markings for piping differentiation.
· Maximum operating pressure 0.8 MPa or less (at 20°C).
· Fluid: air.
Appearance of Polyurethane Flat Tubing TFU Series
Maximum operating pressure
Model | TFU 0425B-2 | TFU 0425B-3 | TFU 0604B-2 | TFU 0604B-3 | TFU 0805B-2 | TFU 0805B-3 | |
---|---|---|---|---|---|---|---|
Number of cores | 2 cores | 3 cores | 2 cores | 3 cores | 2 cores | 3 cores | |
Tubing outer diameter mm | 4 | 6 | 8 | ||||
Tubing inner diameter mm | 2.5 | 4 | 5 | ||||
Fluid | Air | ||||||
Maximum operating pressure MPa | 20°C | 0.8 | |||||
40°C | 0.65 | ||||||
60°C | 0.5 | ||||||
Applicable fittings | One-touch fittings, insert fittings, miniature fittings | ||||||
Operating temperature | -20 to +60°C (No freezing) | ||||||
Material | Polyurethane | ||||||
Color | Black | ||||||
Minimum bending radius mm | 10 | 15 | 20 | ||||
Tube winding length m | 10 |
Minimum bending radius
Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.
Part Number |
---|
TFU0604BU-2-10-X4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Number of Cables (Core) | Minimum Bending Radius (mm) | O.D. (2nd Core) | O.D. (3rd Core) | O.D. (4th Core) | O.D. (5th Core) | I.D. (2nd Core) | I.D. (3rd Core) | I.D. (4th Core) | I.D. (5th Core) | Bundle winding length (m) | Reel winding length (m) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,073.55 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | [Blue] Blue | 2 | 15 | 6 | - | - | - | 4 | - | - | - | 10 | - | Made-to-Order Product |
Loading...
Type | Flat | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard | Material, Urethane | Polyurethane |
Maximum operating pressure(MPa) | 0.8 (at 20°C) | Operating temperature(°C) | -20 to +60 |
Please check the type/dimensions/specifications of the part TFU0604BU-2-10-X4 in the Polyurethane Flat Tubing TFU Series series.
Part Number |
---|
TFU0425B-3 |
TFU0425B-3-100-X3 |
TFU0425B-3-50-X3 |
TFU0604BU-2-100-X3 |
TFU0604BU-2-50-X3 |
TFU0604BU-3-10-X4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Number of Cables (Core) | Minimum Bending Radius (mm) | O.D. (2nd Core) | O.D. (3rd Core) | O.D. (4th Core) | O.D. (5th Core) | I.D. (2nd Core) | I.D. (3rd Core) | I.D. (4th Core) | I.D. (5th Core) | Bundle winding length (m) | Reel winding length (m) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 858.50 | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | [Black] Black (opaque) | 3 | 10 | 4 | 4 | - | - | 2.5 | 2.5 | - | - | 10 | - | Standard Product | ||
฿ 8,156.60 | 1 Piece(s) | 3 Day(s) | 4 | ~4 | 2.5 | ~3 | [Black] Black (opaque) | 3 | 10 | 4 | 4 | - | - | 2.5 | 2.5 | - | - | - | 100 | Made-to-Order Product | ||
฿ 4,078.30 | 1 Piece(s) | 3 Day(s) | 4 | ~4 | 2.5 | ~3 | [Black] Black (opaque) | 3 | 10 | 4 | 4 | - | - | 2.5 | 2.5 | - | - | - | 50 | Made-to-Order Product | ||
฿ 10,195.75 | 1 Piece(s) | 3 Day(s) | 6 | ~6 | 4 | ~4 | [Blue] Blue | 2 | 15 | 6 | - | - | - | 4 | - | - | - | - | 100 | Made-to-Order Product | ||
฿ 5,097.45 | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | [Blue] Blue | - | 15 | - | - | - | - | - | - | - | - | - | 50 | Made-to-Order Product | ||
฿ 1,582.70 | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | [Blue] Blue | 3 | 15 | 6 | 6 | - | - | 4 | 4 | - | - | 10 | - | Made-to-Order Product |
How can we improve?
How can we improve?