(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyurethane Tubing TIUB/ TU Series
Polyurethane Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 3.18 to 16
● Inner Diameter (mm.) : 2, 2.5, 4, 5, 6.5, 8 and 10
● Length (m.) : 100, 200, 400 and 500
● Maximum operating pressure (MPa) : at 20°C = 0.8 , at 40°C = 0.65 and at 60°C = 0.5
● Operating Temperature Range (℃) : Air -20 to +60°C, Water: 0 to 40°C (No freezing)
● Material : Polyurethane
● Color : 21 colors
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.
Appearance of Polyurethane Tubing TU/TIUB Series
List Of Colors
- | Tubing Size | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (TU series) | Inch size (TIUB series) | |||||||||||
Nominal | TU0212 | TU0425 | TU0604 | TU0805 | TU1065 | TU1208 | TU1610 | TIUB01 | TIUB05 | TIUB07 | TIUB11 | TIUB13 |
Outer diameter (mm) | 2 | 4 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 1.2 | 2.5 | 4 | 5 | 6.5 | 8 | 10 | 2 | 3.18 | 4.23 | 6.35 | 8.46 |
Fluid | Air, water | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressure MPa | 20°C | 0.8 | |||||||||||
40°C | 0.65 | ||||||||||||
60°C | 0.5 | ||||||||||||
Applicable fittings | One-touch fittings, insert fittings, miniature fittings | ||||||||||||
Minimum bending radius mm | 4 | 10 | 15 | 20 | 27 | 35 | 45 | 10 | 15 | 23 | 27 | 35 | |
Operating temperature | -20 to +60°C, Water: 0 to 40°C (No freezing) | ||||||||||||
Material | Polyurethane |
Maximum operating pressure
Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.
Part Number |
---|
TU0604BU-100 |
TU0604C-100 |
TU0604R-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Number of Cables (Core) | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) | Operating temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,454.80 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Blue (Translucent) | - | 15 | 100 | - | Metric Size | Standard Product | 0.8 (at 20°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) | ||
฿ 2,454.80 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Transparency | - | 15 | 100 | - | Metric Size | Standard Product | 0.8 (at 20°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) | ||
฿ 2,454.80 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Red (Translucent) | - | 15 | 100 | - | Metric Size | Standard Product | 0.8 (at 20°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Material, Urethane | Polyurethane |
How can we improve?
How can we improve?