Polyurethane Coil Tubing TCU Series

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- For specifications and details, please refer to the catalog.
- Product pictures are representations.
Product Description
Flexible tubing that can be used for compact piping.
[Features]
· Flexible.
· Makes compact piping possible.
· Fluid: air.
· Maximum operating pressure: 0.8 MPa or less (at 20°C).
[Applications]
· For piping in movable parts.
Features Of Polyurethane Coil Tubing TCU Series

Maximum operating pressure
Specifications
| Model | TCU 0425B-1 | TCU 0425B-2 | TCU 0425B-3 | TCU 0604B-1 | TCU 0604B-2 | TCU 0604B-3 | TCU 0805B-1 | |
|---|---|---|---|---|---|---|---|---|
| Number of cores | 1 core | 2 cores | 3 cores | 1 core | 2 cores | 3 cores | 1 core | |
| Tubing outer diameter mm | 4 | 6 | 8 | |||||
| Tubing inner diameter mm | 2.5 | 4 | 5 | |||||
| Fluid | Air | |||||||
| Maximum operating pressure MPa | 20°C | 0.8 | ||||||
| 40°C | 0.65 | |||||||
| 60°C | 0.5 | |||||||
| Applicable fittings | One-touch fittings, insert fittings, miniature fittings | |||||||
| Operating temperature | -20 to +60°C | |||||||
| Material | Polyurethane | |||||||
| Color | Black (opaque) | |||||||
Dimensional Outline Drawing

Dimensional Outline Drawing
(Unit: mm)
| Model | Specifications | ||||||
|---|---|---|---|---|---|---|---|
| Tubing size mm | Coil mm | Number of cores | No. of coil windings per tube length | Maximum operating length m | |||
| Outer diameter | Inner diameter | L | øD | ||||
| TCU0425B-1 | 4 | 2.5 | 210 | 18 | 1 | 52 ±2 | 1.5 |
| TCU0425B-2 | 280 | 28 | 2 | 35 ±1 | |||
| TCU0425B-3 | 265 | 3 | 22 ±1 | 1 | |||
| TCU0604B-1 | 6 | 4 | 325 | 24 | 1 | 54 ±2 | 2 |
| TCU0604B-2 | 37 | 2 | 27 ±1 | 1.5 | |||
| TCU0604B-3 | 305 | 3 | 17 ±1 | 1 | |||
| TCU0805B-1 | 8 | 5 | 330 | 31 | 1 | 41 ±2 | 2 |
Note: The number of coil windings per tube length and dimensions are changeable due to the material.
Made To Order (Change Of Coil Turns, Change Of Color)

Dimensional Outline Drawing
(Unit: mm)
| Model | Specifications | ||||||
|---|---|---|---|---|---|---|---|
| Tubing size (mm) | Coil (mm) | Number of cores | No. of coil windings per tube length (N) | Maximum operating length (mm) | |||
| Outer diameter | Inner diameter | L | øD | ||||
| TCU0425□-1-N-X6 | 4 | 2.5 | N × 4 | 18 | 1 | 3 to 90 | L × 5.9 + 200 |
| TCU0425□-2-N-X6 | N × 8 | 28 | 2 | 3 to 90 | L × 4.4 + 200 | ||
| TCU0425□-3-N-X6 | N × 12 | 28 | 3 | 3 to 63 | L × 2.9 + 200 | ||
| TCU0604□-1-N-X6 | 6 | 4 | N × 6 | 24 | 1 | 3 to 90 | L × 5.3 + 200 |
| TCU0604□-2-N-X6 | N × 12 | 37 | 2 | 3 to 66 | L × 3.8 + 200 | ||
| TCU0604□-3-N-X6 | N × 18 | 37 | 3 | 3 to 44 | L × 2.5 + 200 | ||
Note: □ B (black), W (white), R (red), BU (blue), Y (yellow), G (green), C (clear), YR (orange)
| Model | Specifications | ||||||
|---|---|---|---|---|---|---|---|
| Tubing size (mm) | Coil (mm)□ | Number of cores | No. of coil windings per tube length (N) | Maximum operating length (mm) | |||
| Outer diameter | Inner diameter | L | øD | ||||
| TCU0805□-1-N-X6 | 8 | 5 | N × 8 | 31 | 1 | 3 to 90 | L × 5.2 + 200 |
| TCU0805□-2-N-X6 | N × 16 | 42 | 2 | 3 to 40 | L × 3 + 200 | ||
| TCU1065□-1-N-X6 | 10 | 6.5 | N × 10 | 52 | 1 | 3 to 45 | L × 5 + 200 |
| TCU1065□-2-N-X6 | N × 20 | 52 | 2 | 3 to 35 | L × 3 + 200 | ||
| TCU1208□-1-N-X6 | 12 | 8 | N × 12 | 67 | 1 | 3 to 35 | L × 5 + 200 |
| TCU1208□-2-N-X6 | N × 24 | 67 | 2 | 3 to 30 | L × 3 + 200 | ||
Note: □ B (black), W (white), R (red), BU (blue), Y (yellow), G (green), C (clear), YR (orange)
Please contact SMC for specifications in detail, dimensions and delivery.
Caution
- 1. Please consult with SMC regarding use with any fluids other than air.
- 2. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
- 3. Please do not cut the coil and insert it into the fitting. This may cause air leakage, or the tubing to come out after installation.
- 4. Very slight leakage may occur in the multi-core tubing due to its characteristics.