1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Block Unit [E5DC]

COLTROLERS

Terminal Block Unit [E5DC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 827.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- TERMINAL UNIT FOR E5DC from OMRON
- Part number for order E5DC-SCT1S
- This model is a saving space type.
- Terminal type: Screw terminal block.
- Removable Terminal Block for Easy Mounting and Replacement
- High-contrast displays enable easier confirmation regardless of ambient lighting conditions.
- Provide reliable and comfortable manufacturing for all people who deal with control panels.
- Mounting Adapter: Not include (Order Separately)
- USB-Serial Conversion Cable (Sold Separately)
- Operation temperature: -10 to 55°C
- Certification for CE, UL, and CSA

Part Number
E5DC-SCT1S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 827.00

฿ 712.87

COLTROLERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Terminal Block Unit Mounting target For E5DC

Please check the type/dimensions/specifications of the part E5DC-SCT1S in the Terminal Block Unit [E5DC] series.