(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Demonstrates excellent detection performance for various transparent bodies
[Features]
· The double slit inside the sensor prevents malfunction
· P-opaquing* function improves the detection capability for plastic bottles and transparent films
· Smart teaching enables optimum setting in as little as 3 seconds
· Detection Distance: 3.5 m Max
· Protection degree IP69K structure as recommended for food and beverage industry, and detergent resistance certified by a third party, Ecolab in Europe
· Movable connector and cord with selectable pullout direction and indicator that can be seen from 360° provide high usability
Part Number |
---|
E3S-DBN21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Detection Distance details (mm) | Sensitivity Adjustment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,780.00 ฿ 6,651.38 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 30 Day(s) | ~4000 | NPN | Connector (M12) | - | φ6 | 3.5 | Smart Teaching |
Loading...
Type | Photoelectric sensor | Detected Objects | Transparent Objects | Detection Method | Retro reflective |
---|---|---|---|---|---|
Light Axis Arrangement Type | Use of Emitting and Receiving Integrated Reflection Plate | Light Source | Red light emitting diode | Head Shape | Square shape |
Case Material | Polybutylene Terephthalate | Reflection type detection method | Retro-Reflective Shape (With MSR Function) | Operating Environment | Tolerant of cleaning agents |
Protection Structure | IP67 | Fiber cable types | Standard | Fiber jacket material | Vinyl Chloride |
Power Supply Voltage(V) | 10-30 V DC | Response time (standard mode)(ms) | Operation/Restoration: 0.5 or Less |
Please check the type/dimensions/specifications of the part E3S-DBN21 in the Transparent Body Detection Photoelectric Sensor E3S-DB series.
Part Number |
---|
E3S-DBN11 2M |
E3S-DBN12 2M |
E3S-DBN12T 2M |
E3S-DBN22 |
E3S-DBP11 2M |
E3S-DBP11T 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Detection Distance details (mm) | Sensitivity Adjustment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,780.00 | 1 Piece(s) | Same day | ~4000 | NPN | Pre-wired | 2 | φ6 | 3.5 | Smart Teaching | ||
฿ 9,780.00 | 1 Piece(s) | 30 Day(s) | ~500 | NPN | Pre-wired | 2 | φ2.5 | 0.5 | Smart Teaching | ||
฿ 10,129.00 | 1 Piece(s) | 30 Day(s) | ~500 | NPN | Pre-wired | 2 | φ2.5 | 0.5 | 11-Turn Knob | ||
฿ 7,557.00 | 1 Piece(s) | 30 Day(s) | ~500 | NPN | Connector (M12) | - | φ2.5 | 0.5 | Smart Teaching | ||
฿ 6,405.00 | 1 Piece(s) | 30 Day(s) | ~4000 | PNP | Pre-wired | 2 | φ6 | 3.5 | Smart Teaching | ||
฿ 7,865.00 | 1 Piece(s) | 30 Day(s) | ~4000 | PNP | Pre-wired | 2 | φ6 | 3.5 | 11-Turn Knob |
How can we improve?
How can we improve?