(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High color mark detection capacity for any packaging materials
It can stably detect even workpieces with large inclination using the narrow light beam and large lens
[Features]
· Copes well with subtle color differences
Equipped with three high-luminance R/G/B light source LEDs for increased projected light.
The highly efficient optical system technology provides high power, stably detecting even a minute color difference
· Copes well with glossy workpieces
Thoroughly reduces noise
High dynamic range that covers everything from black surface to mirror surface
· IoT Compatible
Lineup also includes IO-Link type
Transmits RGB information to the host using high-speed IO-Link communication
The optimal threshold value is set to reduce false detection
Part Number |
---|
E3S-DCN21 |
E3S-DCP21-IL2 |
E3S-DCP21-IL3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Mode | Operation Mode | IO-Link Transmission Speed |
---|---|---|---|---|---|---|---|---|
฿ 38,150.00 ฿ 13,463.14 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 30 Day(s) | NPN | ON when mark is detected | Not Supported | ||
฿ 15,130.00 ฿ 12,104.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 30 Day(s) | Push-Pull | High when mark is detected | COM2 (38.4kbps) | ||
฿ 23,133.00 ฿ 16,311.08 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 30 Day(s) | Push-Pull | High when mark is detected | COM3 (230.4kbps) |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Detection Method | Retro reflective |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Light Source | 3 Colors | Case Material | Zinc Die-Casting |
Detection distance 【classification】(mm) | ~10 | Reflection type detection method | Diffused reflective shape | Operating Environment | Standard |
Protection Structure | IP67 | Power Supply Voltage(V) | 10-30 V DC | Connection Method | M12 connector (4 pins) |
Spot Dia.(mm) | 1 X 4 | Detection Distance details(mm) | 10±3 |
How can we improve?
How can we improve?