(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White LED Type Smart Fiber Amplifier
Demonstrates high color identification capacity without changing the operability of the fiber amplifier
Existing general-purpose fiber unit can be connected as is
[Features]
· Copes well with subtle color differences
The new optical system with a white LED increases the amount of projected light, and the low noise circuit of the Smart Fiber Amplifier demonstrates incredible detection capability
· Copes well with glossy workpieces
The optimal detection sensitivity can be set in one shot using smart tuning
· IoT Compatible
A communication type capable of real-time transfer to the host device, with display of RGB data to be detected enabled on the amplifier
Part Number |
---|
E3NX-CA0 |
E3NX-CA6 |
E3NX-CA8 |
E3NX-CA11 2M |
E3NX-CA21 2M |
E3NX-CA41 2M |
E3NX-CA51 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amplifier Function (Selectable only when Amplifier is installed) | Fiber cable types | Fiber jacket material | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Input/Output | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,273.00 ฿ 9,018.40 | OPTICAL FIBER SENSORS | 1 Piece(s) | 45 Day(s) | Threshold Automatic Correction / Response time setting / Power Tuning Function | - | - | - | NPN/PNP | Connector for Sensor Communication Unit | - | NA | For Sensor Communication Unit | ||
฿ 10,675.00 ฿ 7,259.00 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | Threshold Automatic Correction / Response time setting / Power Tuning Function | Standard | Vinyl Chloride | 10-30 V DC | NPN | Reduced Wiring Connector | - | 1 Output | Standard Type | ||
฿ 8,878.00 ฿ 7,102.40 | OPTICAL FIBER SENSORS | 1 Piece(s) | 45 Day(s) | Threshold Automatic Correction / Response time setting / Power Tuning Function | Standard | Vinyl Chloride | 10-30 V DC | PNP | Reduced Wiring Connector | - | 1 Output | Standard Type | ||
฿ 10,097.02 | OMRON FIBER SENSOR | 1 Piece(s) | Same day | Threshold Automatic Correction / Response time setting / Power Tuning Function | Standard | Vinyl Chloride | 10-30 V DC | NPN | Pre-wired | 2 | 1 Output | Standard Type | ||
฿ 14,000.00 ฿ 9,520.00 | OMRON FIBER SENSOR | 1 Piece(s) | Same day | Threshold Automatic Correction / External Input / Response time setting / AND/OR Output / Power Tuning Function | Standard | Vinyl Chloride | 10-30 V DC | NPN | Pre-wired | 2 | 2 Outputs + 1 Input | High Performance Type | ||
฿ 11,290.00 ฿ 7,677.20 | OPTICALFIBERSENSORS | 1 Piece(s) | 40 Day(s) | Threshold Automatic Correction / Response time setting / Power Tuning Function | Standard | Vinyl Chloride | 10-30 V DC | PNP | Pre-wired | 2 | 1 Output | Standard Type | ||
฿ 12,829.00 ฿ 8,723.72 | OPTICALFIBERSENSORS | 1 Piece(s) | 40 Day(s) | Threshold Automatic Correction / External Input / Response time setting / AND/OR Output / Power Tuning Function | Standard | Vinyl Chloride | 10-30 V DC | PNP | Pre-wired | 2 | 2 Outputs + 1 Input | High Performance Type |
Loading...
Type | Fiber Sensor (Amplifier) | Detected Objects | Opaque Objects | Light Source | White Light Emitting Diode |
---|---|---|---|---|---|
Case Material | Polycarbonate | Amplifier Installation Type | Amplifier only | Operating Environment | Standard |
How can we improve?
How can we improve?