1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Encoder Incremental Type Robust Type [E6C3-C]

Rotary Encoder  Incremental Type  Robust Type [E6C3-C]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,336.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Incremental Type
· O.D.: φ50
· Resolution (Max): 3,600 P/R
· IP65 (Seal bearing is used for improved oil-proofing)
· Outstanding Shaft Load Capacity (radial 80 N / thrust 50 N)

Part Number
E6C3-CWZ3XH 1000P/R 1MSALE
E6C3-CWZ3XH 1000P/R 2MSALE
E6C3-CWZ3XH 1024P/R 2MSALE
E6C3-CWZ3XH 2000P/R 1MSALE
E6C3-CWZ3XH 2000P/R 2MSALE
E6C3-CWZ3XH 3600P/R 1MSALE
E6C3-CWZ3XH 3600P/R 2MSALE
E6C3-CWZ3XH 360P/R 1MSALE
E6C3-CWZ5GH 1000P/R 1MSALE
E6C3-CWZ5GH 1000P/R 2MSALE
E6C3-CWZ5GH 100P/R 1MSALE
E6C3-CWZ5GH 100P/R 2MSALE
E6C3-CWZ5GH 2000P/R 1MSALE
E6C3-CWZ5GH 2000P/R 2MSALE
E6C3-CWZ5GH 200P/R 1MSALE
E6C3-CWZ5GH 200P/R 2MSALE
E6C3-CWZ5GH 2048P/R 2MSALE
E6C3-CWZ5GH 300P/R 2MSALE
E6C3-CWZ5GH 3600P/R 1MSALE
E6C3-CWZ5GH 3600P/R 2MSALE
E6C3-CWZ5GH 360P/R 1MSALE
E6C3-CWZ5GH 360P/R 2MSALE
E6C3-CWZ5GH 500P/R 1MSALE
E6C3-CWZ5GH 500P/R 2MSALE
E6C3-CWZ5GH 600P/R 1MSALE
E6C3-CWZ5GH 600P/R 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Output Phase
(phase)
Output Mode Cable length
(mm)

฿ 16,590.00

฿ 13,272.00

OMRON ROTARY ENCODER 1 Piece(s) Same day 10005-12 VDCA, -A, B, -B, Z, -ZLine-driver output1,000

฿ 15,750.00

฿ 12,600.00

OMRON ROTARY ENCODER 1 Piece(s) Same day 10005-12 VDCA, -A, B, -B, Z, -ZLine-driver output2,000

฿ 14,963.00

฿ 11,970.40

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 10245-12 VDCA, -A, B, -B, Z, -ZLine-driver output2,000

฿ 9,781.00

฿ 7,860.99

PHOTOELECTRIC SENSORS 1 Piece(s) 5 Day(s) 20005-12 VDCA, -A, B, -B, Z, -ZLine-driver output1,000

฿ 15,428.33

฿ 12,342.66

OMRON ROTARY ENCODER 1 Piece(s) Same day 20005-12 VDCA, -A, B, -B, Z, -ZLine-driver output2,000

฿ 9,588.00

฿ 7,671.36

OMRONROTARYENCODER 1 Piece(s) Same day 36005-12 VDCA, -A, B, -B, Z, -ZLine-driver output1,000

฿ 17,308.00

฿ 12,217.72

OMRON ROTARY ENCODER 1 Piece(s) Same day 36005-12 VDCA, -A, B, -B, Z, -ZLine-driver output2,000

฿ 14,998.00

฿ 11,999.90

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 3605-12 VDCA, -A, B, -B, Z, -ZLine-driver output1,000

฿ 9,385.00

฿ 7,526.77

OMRON ROTARY ENCODER 1 Piece(s) 5 Day(s) 100012-24 VDCA, B, ZComplementary output1,000

฿ 9,549.00

฿ 7,674.53

PHOTOELECTRIC SENSORS 1 Piece(s) 6 Day(s) 100012-24 VDCA, B, ZComplementary output2,000

฿ 8,336.00

฿ 6,683.80

Laser displacement sensors 1 Piece(s) 5 Day(s) 10012-24 VDCA, B, ZComplementary output1,000

฿ 14,654.50

฿ 10,441.33

OMRON ROTARY ENCODER 1 Piece(s) 38 Day(s) 10012-24 VDCA, B, ZComplementary output2,000

฿ 9,850.00

฿ 7,900.69

OMRON ROTARY ENCODER 1 Piece(s) 5 Day(s) 200012-24 VDCA, B, ZComplementary output1,000

฿ 16,223.00

฿ 12,978.40

OMRON ROTARY ENCODER 1 Piece(s) 38 Day(s) 200012-24 VDCA, B, ZComplementary output2,000

฿ 13,370.00

฿ 10,697.34

Laser displacement sensors 1 Piece(s) 38 Day(s) 20012-24 VDCA, B, ZComplementary output1,000

฿ 8,559.00

฿ 6,448.35

PHOTOELECTRIC SENSORS 1 Piece(s) 6 Day(s) 20012-24 VDCA, B, ZComplementary output2,000

฿ 16,975.00

฿ 11,982.65

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 204812-24 VDCA, B, ZComplementary output2,000

฿ 13,152.00

฿ 10,521.60

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 30012-24 VDCA, B, ZComplementary output2,000

฿ 10,433.00

฿ 7,846.66

OMRON ROTARY ENCODER 1 Piece(s) Same day 360012-24 VDCA, B, ZComplementary output1,000

฿ 10,538.00

฿ 8,469.39

OMRON ROTARY ENCODER 1 Piece(s) 6 Day(s) 360012-24 VDCA, B, ZComplementary output2,000

฿ 13,738.00

฿ 10,990.40

Laser displacement sensors 1 Piece(s) 38 Day(s) 36012-24 VDCA, B, ZComplementary output1,000

฿ 8,617.00

฿ 6,925.48

OMRON ROTARY ENCODER 1 Piece(s) Same day 36012-24 VDCA, B, ZComplementary output2,000

฿ 14,105.00

฿ 11,284.00

Laser displacement sensors 1 Piece(s) 38 Day(s) 50012-24 VDCA, B, ZComplementary output1,000

฿ 8,727.50

฿ 6,925.27

PHOTOELECTRIC SENSORS 1 Piece(s) 5 Day(s) 50012-24 VDCA, B, ZComplementary output2,000

฿ 16,083.00

฿ 12,868.01

Laser displacement sensors 1 Piece(s) 38 Day(s) 60012-24 VDCA, B, ZComplementary output1,000

฿ 14,613.00

฿ 11,691.86

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 60012-24 VDCA, B, ZComplementary output2,000

Loading...

  1. 1

Basic Information

Classification Incremental model O.D.(φ) 50 Shaft diameter(φ) 8
Consumption Current(mA) 100 maximum Frequency Response(kHz) 125 Connection Method Pre-wired model
Specifications Rotary Encoder Height(mm) 38 Output cable 5-dia. oil-resistant PVC-insulated shielded cable with 5 conductors (line driver: 8 conductors)