1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact Displacement Miniature Sensor Amplifier [D5SN]

Contact Displacement Miniature Sensor Amplifier [D5SN]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,975.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Amplifier for Contact Displacement Sensor D5SN

Part Number
D5SN-A01
D5SN-S04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Type | the type of the sensor unit Measurement range
(mm)
Measured force
(N)
Movable Range
(mm)
Resolution
(μm)
Response Time|Response Speed
(ms)
Connection cable (cable length)
(mm)
Power Supply Output Specification Temperature characteristics (including amplifier element)
(%F.S./°C)

฿ 30,975.00

Laser displacement sensors 1 Piece(s) 38 Day(s) Amplifier------5-conductor shielded cable (2,000)12-24 VDCNPN open-connector0.010

฿ 66,325.00

Displacement Sensors 1 Piece(s) 38 Day(s) SensorInsulated sensor40.750.42003-conductor shielded cable (2,000)---

Loading...

  1. 1

Basic Information

Cable Length(m) 2