1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact Displacement Sensor [D5V] (D5VA-3B1)

Laserdisplacementsensors

Contact Displacement Sensor [D5V] (D5VA-3B1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The low operating force (0.3 N) allows various objects such as glass, plastic and rubber to be measured.
· Available in linear output and digital output (supports B7A communication) with the range of 4-20 mA with respect to the measurement range of 0-5 mm.
· The probe is available in 3 types: ball, pin and flat, which can be selected according to the object to be measured.
· The sensor I/O connector (XS3) makes it easy to connect a wire with the sensor body.

Part Number
D5VA-3B1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType | the type of the sensor unit

฿ 22,943.00

฿ 16,195.46

Laserdisplacementsensors 1 Piece(s) 38 Day(s) Ball type

Loading...

  1. 1

Basic Information

Measurement range(mm) 5 Measured force(N) 0.3 Movable Range(mm) Approx. 5.7
Resolution(μm) 10 Response Time|Response Speed(ms) 6 max Connection cable (cable length)(mm) X3SF-M421-402-R (2,000)
Power Supply 12-24 VDC Output Specification Linear current output 4-20mA Amplifier Integrated Type
Linearity(%F.S.) ±0.5% Temperature characteristics (including amplifier element)(%F.S./°C) ±0.04

Please check the type/dimensions/specifications of the part D5VA-3B1 in the Contact Displacement Sensor [D5V] series.

Products with similar specification

Part Number
D5VA-3F1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType | the type of the sensor unit

฿ 40,559.00

1 Piece(s) Same day Flat type