1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibration Sensor (Linear Output Type/Manual Setting Type) D7F

OPTICAL FIBER SENSORS

Vibration Sensor (Linear Output Type/Manual Setting Type) D7F
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 22,112.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· ON/OFF output can be easily checked and set with the vibration level meter
· The vibration waveform can be confirmed by the AC monitor output
· The sensor has a protection degree IP67 structure and can be used in adverse environments
· The acceleration and speed can be switched (linear output type)
· Five processing modes allow the detection of abnormality with high accuracy (manual setting type)

Part Number
D7F-S01-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,112.00

฿ 15,608.86

OPTICAL FIBER SENSORS 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Type | the type of the sensor unit Sensor / Manual Setting Type Sensitivity 5.1 mV Detection frequency(kHz) 0.02 to 2
Resonance frequency(kHz) 5 Maximum operating acceleration(m/s2) 784 Vibration (durable)(m/s2) 392
Shock (durable)(m/s2) 294 Connection method 4 dia. cable Cable lenght(mm) 10,000

Please check the type/dimensions/specifications of the part D7F-S01-10 in the Vibration Sensor (Linear Output Type/Manual Setting Type) D7F series.