1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Direct Ring Lighting FL-DR Series

Direct Ring Lighting FL-DR Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 25,622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One of the highest luminosities in the industry* / Clear images with wide-field lighting.

[Features]
· Small yet high-luminosity ODR illumination
· Broad range of workpiece distances supported

Part Number
FL-DR32WSALE
FL-DR90WSALE
FL-DR90W-HSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Dimension D (Range)
(mm)
External Dimension D
(mm)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Body type details

฿ 25,622.00

฿ 18,084.01

LIMIT SWITCHES 1 Piece(s) Same day -φ32-φ10-16-

฿ 115,500.00

฿ 81,531.45

OMRONIMAGING 1 Piece(s) 50 Day(s) -φ90-φ50-20-

฿ 135,333.00

฿ 95,531.56

IMAGING 1 Piece(s) 50 Day(s) 80.1~100-40.1~50-15.1~20-Direct ring (High luminance)

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Emitting Color White
Irradiation Direction Oblique Ray Light Source Self Emission Type Irradiation Light Type Direct Light
Power Consumption (Range)(W) 8.1~10 Power Consumption(W) Maximum 10