Digital Thermo E5LC, E5L-A/C

Caution
Product Description
[Features]
[E5LC]
· The temperature is measured with high precision (0.1°C increments) using a microcomputer
· It has a built-in battery and does not require power supply wiring
· Large LCD (Letter Height: 12 mm) Digital Display
Drawing
Drawing of E5LC

Type E5LC
* The thermistor is attached to the main body.
It cannot be removed and the lead cannot be extended.
Drawing of E5L

Type E5L-A□

Type E5L-C□
Product Specifications
E5 LC rating
| External power supply | Not required (built-in battery) |
|---|---|
| Ambient operating temperature | -10 to +55℃ (however, no freezing or no condensation) |
| Operating ambient humidity | Relative humidity 35 to 85% |
| Storage Temperature | -25 to +65℃ (however, no freezing or no condensation) |
| Case exterior | Light gray (5Y8.5/1) |
| Temperature measuring unit | Integrated thermistor, lead length 2 m |
E5L rating
| Item | Type | |
|---|---|---|
| E5L-A□ | E5L-C □ | |
| Power supply voltage | 100 to 240 V AC (50/60 Hz) | |
| Allowable voltage fluctuation range | 85 to 110% of power supply voltage | |
| Power Consumption | Approx. 3 VA | |
| Input | Element compatible thermistor | |
| Control method | ON/OFF action | |
| Control Output | Reed 1c 250 V AC 10 A cosø = 1 (resistant load) | Reed 1a 250 V AC 10 A cosø = 1 (resistant load) |
| Setting method | Analog setting | Digital setting with front key |
| Indication system | No indications | LCD digital instructions (character height 12 mm) |
| Other Functions | - | ・ Setting change protection (key protection) ・ Input correction ・ Switching between forward/reverse operation |
| Ambient operating temperature | ー10 to +55℃ (however, no freezing or no condensation) | |
| Operating ambient humidity | Relative humidity 25 to 85% | |
| Storage Temperature | ー25 to +65℃ (however, no freezing or no condensation) | |
*. Do not use the output of the inverter as a power supply.