Electronic Temperature Controller E5C2

Caution
Product Description
[Features]
· The smallest type, available at low cost
· Proportional (P) motion is available in the adjustment mode. In addition, reset adjustment function has been added
· The mounting adapter enables continuous close-contact installation
· Plug-in method enables DIN rail mounting and panel embedding
Drawing


Terminal arrangement
Product Specifications
Rating
| Power supply voltage | 100 to 240 V AC 50/60 Hz | |
|---|---|---|
| Allowable voltage fluctuation range | 90 to 110% of power supply voltage | |
| Power Consumption | Approx. 3.6 VA | |
| Input | Thermocouple (with burnout circuit) Platinum Resistance Thermometer Element compatible thermistor | |
| Control method | ON/OFF operation, proportional operation (P) | |
| Setting method | Analog setting | |
| Indication system | No indications | |
| Control Output | Relay output | 1c 250 V AC 3 A (resistant load) (However, the opening and closing capacity is 330 V A) |
| Ambient operating temperature | -10 to +55℃ (however, no freezing or no condensation) | |
| Operating ambient humidity | Relative humidity 45 to 85% | |
*. Do not use the output of the inverter as a power supply.
Performance
| Setting accuracy | ±2% FS or less (effect of electromagnetic interference ±4% FS or less) | |
|---|---|---|
| Adjustment sensitivity | 0.5% FS or less (fixed) | |
| Proportional band | 3%FS (fixed) | |
| Proportional period | Approx. 20 s | |
| Reset range | 5±1%FS * 2 | |
| Insulation Resistance | 20 MΩ or more (at 500 V DC megger) | |
| Withstand Voltage | 2,000 V AC 50/60 Hz for 1 min (however, between the conductive terminal batch and the non-charged metal part) | |
| Vibration | Malfunction | 10 to 55 Hz Single amplitude 0.15 mm X, Y, Z 10 min in each direction |
| Durability | 16.7 Hz Single amplitude 2 mm X, Y, Z 2 h in each direction | |
| Impact | Malfunction | 147 m/s^2, 6 directions, 3 times each |
| Durability | 294 m/s^2, 6 directions, 3 times each | |
| Life | Electrical | 100,000 times or more (110 V AC 3 A resistant load) |
| Weight | Approx. 100 g (With recessed mounting adapter) | |
| Protective Enclosure | IEC standard, front operation unit IP40, terminal unit IP00 | |
| Applicable socket | Type P2CF-08 (sold separately), type P3G-08 (Sold separately) | |
| Applicable front cover | Shape Y92A-48B (Sold separately) | |
* 2. The ON/OFF operation type does not have a reset function.
The reset function is used to correct the offset during proportional operation.
If the offset occurs below the set value, turn the reset adjustment axis to the right (clockwise).