1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controller (Digital Controller) [E5AC]

TEMPERATURECONTROL

Temperature Controller (Digital Controller) [E5AC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,673.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It uses a white PV display with 25 mm height (E5AC) for improved visibility.

Slim body with 60 mm depth (screw terminal block type).
· The programless communication function enables easy connection with PLC.
· Temperature controls can also be linked by component communication.
· It is equipped with tool ports on both top and front of the main body for connecting to a PC using the communication conversion cable (optional) to enable setting without power supply wiring.
· Easy to set from CX-Thermo (sold separately).

Part Number
E5AC-RX3ASM-800 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,673.00

฿ 5,339.07

TEMPERATURECONTROL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Power Supply Voltage(V) 100 to 240 VAC Control Output 1 Relay output Auxiliary output points 3
Terminal shape Screw terminal Block Type Event Input(Point) None Heater Breakage, SSR Fault Detection Capability None
Input type Full multi-input Communication None Remote SP input None

Please check the type/dimensions/specifications of the part E5AC-RX3ASM-800 in the Temperature Controller (Digital Controller) [E5AC] series.