1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Temperature Sensor Series E52 Thermistor

COLTROLERS

Temperature Sensor Series E52 Thermistor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,630.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-precision temperature sensor series that's available in abundant types

[Features]
· In addition to the conventional M3 screw compatible products, a ferrule terminal type that contributes to reducing wiring processes is now available.
· A temperature sensor for packaging machines that accurately measures the temperature of the seal surface is now available.
· The type, shape, length and terminal shape can be selected according to the temperature, location and ambient atmosphere to be measured.

Part Number
E52-THE6F -50-50゚C 1M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,630.00

฿ 1,397.07

COLTROLERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermistor Sheath, Protecting Tube Material SUS304
Operating Environment Standard Operating Temperature Range(°C) -50::50 Sheath, Protecting Tube Shape Straight
Protective tube diameter D(Ø) 4 Attaching Portion Shape Flange Lead Wire Insulation Material Fluorine
Lead wire length M(m) 1 Color Code Blue Terminal Shape Lead Wire Direct Pullout Type / Without Crimp Terminal