Temperature Sensor (Dedicated Type) [E52]

Brand :
OMRON

Caution

  • Even if a product is listed in the manufacturer's catalog, it may not be available at MISUMI. We thank you for your understanding.

Product Description

A wide variety of high-accuracy temperature sensor series.
[Features]
· In addition to the conventional M3 screw-compatible models, a ferrule terminal type that helps reduce wiring labor-hours has been added.
· A temperature sensor for packaging machines that accurately measures the temperature of the seal surface has been added.
· You can select the type, shape, length, and terminal shape according to the temperature to be measured, location, and surrounding environment.

Drawing

Model E52-P2GSY

Lead Wire Length M: 1, 2 (m)

 

Product Specification

Platinum resistance temperature detector (RTD) for surface temperature measurement

ElementPt100
ClassClass B (Grade B)
Protective pipe materialSUS304
The tip metal fitting is brass, nickel plating
Conductor type3-wire type
Range of Measurable Temperature-50 to +250°C
Lead3-wire silicone rubber insulated (finished outer diameter: each ⌀3.9)
30/0.08
-50 to +150℃

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Temperature Sensor (Dedicated Type) [E52] | OMRON | MISUMI Thailand