(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An integrally molded product ensuring a smooth surface with no unevenness in its thickness.
The two O-ring-shaped raised ridges prevent leakages, even if the surface pressure is low.
The moderate hardness of the rubber provides a cushioning effect against thermal and piping stress.
Made of high-quality virgin rubber, helping prolong its service life.
Part Number |
---|
AV-10KPTFEPK-15A |
AV-10KPTFEPK-20A |
AV-10KPTFEPK-25A |
AV-10KPTFEPK-30A |
AV-10KPTFEPK-40A |
AV-10KPTFEPK-65A |
AV-10KPTFEPK-80A |
AV-10KPTFEPK-100A |
AV-10KPTFEPK-150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|---|
฿ 580.53 | AYK PACKING | 1 Piece(s) | 13 Day(s) | 15 | ||
฿ 633.74 | AYK PACKING | 1 Piece(s) | 13 Day(s) | 20 | ||
฿ 706.91 | AYK PACKING | 1 Piece(s) | 5 Day(s) | 25 | ||
฿ 790.36 | AYK PACKING | 1 Piece(s) | 13 Day(s) | 32 | ||
฿ 836.53 | AYK PACKING | 1 Piece(s) | 13 Day(s) | 40 | ||
฿ 1,214.64 | AYK PACKING | 1 Piece(s) | 13 Day(s) | 65 | ||
฿ 1,516.77 | AYK PACKING | 1 Piece(s) | 13 Day(s) | 80 | ||
฿ 3,100.00 | AYK PACKING | 1 Piece(s) | 18 Day(s) | 100 | ||
฿ 4,116.67 | AYK PACKING | 1 Piece(s) | 18 Day(s) | 150 |
Loading...
Type | Sheet Gaskets / Packing | Material | EPDM | Thickness(mm) | 3 |
---|---|---|---|---|---|
Details Type | fluoropolymer coated |
How can we improve?
How can we improve?