1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Double Acting Spring Hinge Made Of Stainless Steel BK926-90 Type (Mount To Wall Type) (For Tempered Glass)

For Double Acting Spring Hinge Made Of Stainless Steel BK926-90 Type (Mount To Wall Type) (For Tempered Glass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,252.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Double acting spring hinge that opens and closes 90° for mounting suspension base to immobile glass.
· For single seat mounting, bring the front of the glass door close to the side wall of the 3 sided frame.
· Double acting spring hinge made of stainless steel so can be used in proximity of water, such as a shower booth.
· Glass door automatically stops closing at approximately 25°
· No difference for use on right or left sides.

 
Part Number
K38056
K38057
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Serial number/nominal Material/finish details

฿ 7,252.11

HINGE 1 Piece(s) 9 Day(s) Mirror SurfaceBK926-90SMSUS304/Mirror Surface Polish

฿ 7,252.11

HINGE 1 Piece(s) 9 Day(s) SatinBK926-90SSSUS304/Satin Finish

Loading...

  1. 1

Basic Information

Length L(mm) 90 Width W(mm) 78 Body Material Stainless Steel
Main Body Type Glass Hinges Operating Environment Standard / Corrosion Resistance Mounting Method Screw Mounting
Additional Function With Stopper Mounting Screw Hole Type Others Reversed For Both Right and Left Sides
Opening Angle θ(deg) 180 Door thickness(mm) 8, 10, 12 Model/type BK926-90 type
Door dimensions W 800 × H 2,000 or less Door weight(kg) 147 or less / 2 pieces Notes Accessory: screw cap, packing, Allen wrench