1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-Action Hinge BK021-180 Type for Stainless Steel Glass Door (Glass mounting type) (For reinforced glass)

Double-Action Hinge BK021-180 Type for Stainless Steel Glass Door (Glass mounting type) (For reinforced glass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,323.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Since it is a double-action hinge made of stainless steel, it can be used around showers and other water.
· Automatic closing of the glass door from about 25°.
· No left-right difference.

 
Part Number
K38050
K38051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Serial number/nominal Material/finish details

฿ 6,323.41

HINGE 1 Piece(s) 11 Day(s) Mirror SurfaceBK012-90SMSUS304/Mirror Surface Polish

฿ 6,323.41

HINGE 1 Piece(s) 11 Day(s) SatinBK012-90SSSUS304/Satin Finish

Loading...

  1. 1

Basic Information

Length L(mm) 90 Body Material Stainless Steel Main Body Type Glass Hinges
Operating Environment Standard / Corrosion Resistance Mounting Method Screw Mounting Additional Function With Stopper
Mounting Screw Hole Type Countersunk Holes Reversed For Both Right and Left Sides Opening Angle θ(deg) 180
Door thickness(mm) 8, 10, 12 Model/type BK012-90 type Door dimensions W 800 × H 2,000 or less
Door weight(kg) 147 or less / 2 pieces Notes Accessory: screw cap, packing, Cross-head countersunk tapping screw 5.5 × 32 (stainless steel), Allen wrench