(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brass glass hinge. The surface treatment is chrome plating. Material and finish details: brass and chrome
Part Number |
---|
K31891 |
K31892 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Door thickness (mm) | Load Resistance (kg) | Serial number/nominal | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,076.33 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 15 Day(s) | 40 | 60 | 5 to 6 | 12 | TTS-5041 | - | ||
฿ 13,786.14 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 15 Day(s) | 50 | 100 | 8 to 10 | 30 | TTS-5042 | For reinforced glass |
Loading...
Body Material | Brass | Main Body Type | Glass Hinges | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw Mounting | Additional Function | Not Provided | Mounting Screw Hole Type | Countersunk Holes |
Main Body Surface Treatment | Chrome Plating | Reversed | For Both Right and Left Sides | Material/finish details | Brass/Chrome |
How can we improve?
How can we improve?