1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GH-456N Type / GH-456C Type (For 6 mm Cover Door) (K38031)

CATCH

GH-456N Type <No Catch>/ GH-456C Type <With Catch> (For 6 mm Cover Door) (K38031)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For glass thicknesses 5 to 8 mm
Applicable glass size width 600 mm, 15 kg or less
[Material] Made of brass (BRASS)
[Finish] SN (satin nickel) CR (chrome plating) GC (gold plating)

 
Part Number
K38031
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Main Body Surface Treatment Model/type Serial number/nominal Material/finish details

฿ 4,134.35

CATCH 1 Piece(s) 11 Day(s) Not ProvidedChrome PlatingGH-456N typeGH-456N-CRBrass/Chrome Plating

Loading...

  1. 1

Basic Information

Length L(mm) 45 Width W(mm) 45 Body Material Brass
Main Body Type Glass Hinges Operating Environment Standard Reversed For Both Right and Left Sides
Door thickness(mm) 5 to 8 Door dimensions Width 600 mm Door weight(kg) 15 kg or less