1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hidden Hinge For RS Type Heavyweight

Hidden Hinge For RS Type Heavyweight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,199.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] zinc alloy (Body), steel (arm)
[Finish] Glossy chrome plating

 
Part Number
K33381
K33382
K33383
K33384
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Serial number/nominal

฿ 3,199.52

HINGE 1 Piece(s) 7 Day(s) 95.351.6RS-212

฿ 4,995.78

HINGE 1 Piece(s) 9 Day(s) 117.569.1RS-216

฿ 5,630.51

HINGE 1 Piece(s) 9 Day(s) 117.579.4RS-218

฿ 10,203.08

HINGE 1 Piece(s) 9 Day(s) 139.797.5RS-220

Loading...

  1. 1

Basic Information

Body Material Zinc Alloy Main Body Type Concealed Hinge, Hidden Hinge Operating Environment Standard
Mounting Method Screw Mounting Additional Function Not Provided Mounting Screw Hole Type Countersunk Holes
Main Body Surface Treatment Chrome Plating Reversed For Both Right and Left Sides Model/type RS type
Material/finish details Body: zinc alloy, arm: steel/gloss chrome plating