(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square plate-shaped flat hinge made of brass. Embedded bearing. Material and finish details: drawn brass material, nail: stainless steel SUS304, polished
Part Number |
---|
K31451 |
K31452 |
K31453 |
K31454 |
K31455 |
K31456 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Serial number/nominal | Notes |
---|---|---|---|---|---|---|---|---|---|
฿ 3,356.72 | HINGE | 1 Piece(s) | 9 Day(s) | 102 | 102 | TTS501BM | Included Screw: 4.0 × 25 | ||
฿ 4,350.43 | HINGE | 1 Piece(s) | 7 Day(s) | 127 | 102 | TTS502BM | Included Screw: 4.5 × 32 | ||
฿ 4,635.48 | HINGE | 1 Piece(s) | 7 Day(s) | 127 | 127 | TTS503BM | Included Screw: 4.5 × 32 | ||
฿ 5,726.23 | HINGE | 1 Piece(s) | 7 Day(s) | 153 | 102 | TTS504BM | Included Screw: 4.5 × 32 | ||
฿ 6,610.57 | HINGE | 1 Piece(s) | 9 Day(s) | 153 | 127 | TTS505BM | Included Screw: 4.5 × 32 | ||
฿ 10,805.06 | HINGE | 1 Piece(s) | 9 Day(s) | 153 | 153 | TTS506BM | Included Screw: 4.5 × 32 |
Loading...
Flat Hinge Type | Square Plate Type | Body Material | Brass | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw Mounting | Additional Function | Bearing Built-in |
Mounting Screw Hole Type | Countersunk Holes | Reversed | For Both Right and Left Sides | Model/type | TTS |
Finish details | Polished | Material/finish details | Brass drawn material, core rod: stainless steel SUS304/Polish |
How can we improve?
How can we improve?