1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HG-RNM30 Type Torque Hinge For Ranmaan

HINGE

HG-RNM30 Type Torque Hinge For Ranmaan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,360.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Torque hinge that can be used for indoor rotating ranmaan.
· Door can be attached/detached with a single action and installation is also simple.
· Mounting screws included

 
Part Number
K800-033319
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,360.79

HINGE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 85 Width W(mm) 30 Body Material Stainless Steel
Main Body Type Damper/Torque/Spring Hinge Operating Environment Standard Mounting Method Screw Mounting
Additional Function With Stopper / With Torque Function Mounting Screw Hole Type Countersunk Holes Main Body Surface Treatment Not Provided
Model/type HG-RNM30 type Serial number/nominal HG-RNM30-SET Material/finish details Strike plate: stainless steel, POM, Hinge: stainless steel, Other