(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.
Gear Shape | Shape B | Module | 3 | Tooth Width B(mm) | 30 |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Heat Treatment | No |
Ground Tooth | No | Bearing | No | Backlash | Presence |
Shaft Bore Tolerance | Not specified | Metal Bushing | No | Accuracy(Old JIS) | Class 9 to 10 equivalent |
Shaft Bore Config. | Round hole | Material (Details) | Polyacetal (blue) | Shape (details) | B1 |
Please check the type/dimensions/specifications of the part S3BP12B-3012 in the Spur Gear m3 POM Blue (Polyacetal) Type series.
Part Number |
---|
S3BP13B-3012 |
S3BP14B-3012 |
S3BP15B-3012 |
S3BP16B-3012 |
S3BP18B-3014 |
S3BP20B-3014 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|
฿ 732.21 | 1 Piece(s) | 5 Day(s) | 10 | ø12 | 13 | ||
฿ 780.02 | 1 Piece(s) | 5 Day(s) | 10 | ø12 | 14 | ||
฿ 851.85 | 1 Piece(s) | 5 Day(s) | 10 | ø12 | 15 | ||
฿ 915.96 | 1 Piece(s) | 5 Day(s) | 10 | ø12 | 16 | ||
฿ 1,042.51 | 1 Piece(s) | 5 Day(s) | 10 | ø14 | 18 | ||
฿ 1,188.86 | 1 Piece(s) | 5 Day(s) | 10 | ø14 | 20 |
How can we improve?
How can we improve?