(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.
Gear Shape | Shape B | Module | 2.5 | Tooth Width B(mm) | 25 |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Heat Treatment | No |
Ground Tooth | No | Bearing | No | Backlash | Presence |
Shaft Bore Tolerance | Not specified | Metal Bushing | No | Accuracy(Old JIS) | Class 9 to 10 equivalent |
Shaft Bore Config. | Round hole | Material (Details) | Polyacetal (blue) | Shape (details) | B1 |
Please check the type/dimensions/specifications of the part S2.5BP13B-2510 in the Spur Gear m2.5 POM Blue (Polyacetal) Type series.
Part Number |
---|
S2.5BP12B-2510 |
S2.5BP14B-2510 |
S2.5BP15B-2510 |
S2.5BP16B-2510 |
S2.5BP18B-2510 |
S2.5BP20B-2512 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|
฿ 550.81 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 12 | ||
฿ 622.81 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 14 | ||
฿ 657.79 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 15 | ||
฿ 681.59 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 16 | ||
฿ 754.43 | 1 Piece(s) | 7 Day(s) | 10 | ø10 | 18 | ||
฿ 895.15 | 1 Piece(s) | 5 Day(s) | 10 | ø12 | 20 |
How can we improve?
How can we improve?