(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.
Gear Shape | Shape B | Module | 2 | Tooth Width B(mm) | 20 |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Heat Treatment | No |
Ground Tooth | No | Bearing | No | Backlash | Presence |
Shaft Bore Tolerance | Not specified | Metal Bushing | No | Accuracy(Old JIS) | Class 9 to 10 equivalent |
Shaft Bore Config. | Round hole | Material (Details) | Polyacetal (blue) | Shape (details) | B1 |
Please check the type/dimensions/specifications of the part S2BP13B-2008 in the Spur Gear m2 POM Blue (Polyacetal) Type series.
Part Number |
---|
S2BP12B-2008 |
S2BP14B-2008 |
S2BP15B-2008 |
S2BP16B-2010 |
S2BP18B-2010 |
S2BP20B-2010 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|
฿ 426.00 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | 12 | ||
฿ 516.48 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | 14 | ||
฿ 523.81 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | 15 | ||
฿ 547.87 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 16 | ||
฿ 579.55 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 18 | ||
฿ 613.85 | 1 Piece(s) | 5 Day(s) | 10 | ø10 | 20 |
How can we improve?
How can we improve?