(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.
Module | 1.5 | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | Not specified | Metal Bushing | No |
Accuracy(Old JIS) | Class 9 to 10 equivalent | Shaft Bore Config. | Round hole | Material (Details) | Polyacetal (blue) |
Please check the type/dimensions/specifications of the part S1.5BP15B-1506 in the Spur Gear m1.5 POM Blue (Polyacetal) Type series.
Part Number |
---|
S1.5BP14K-1806 |
S1.5BP16B-1506 |
S1.5BP18B-1508 |
S1.5BP20B-1508 |
S1.5BP22B-1508 |
S1.5BP24B-1508 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 420.02 | 1 Piece(s) | 5 Day(s) | 10 | ø6 | K-Shaped | 14 | 18 | K2 | ||
฿ 392.27 | 1 Piece(s) | 5 Day(s) | 10 | ø6 | Shape B | 16 | 15 | B1 | ||
฿ 406.00 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | Shape B | 18 | 15 | B1 | ||
฿ 459.87 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | Shape B | 20 | 15 | B1 | ||
฿ 473.90 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | Shape B | 22 | 15 | B1 | ||
฿ 514.34 | 1 Piece(s) | 5 Day(s) | 10 | ø8 | Shape B | 24 | 15 | B1 |
How can we improve?
How can we improve?