(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|---|
฿ 264.07 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø4 | 12 | ||
฿ 290.83 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø4 | 14 | ||
฿ 300.55 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø4 | 15 | ||
฿ 304.31 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø4 | 16 | ||
฿ 307.48 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø4 | 17 | ||
฿ 307.59 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø4 | 18 | ||
฿ 314.38 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 20 | ||
฿ 327.95 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 22 | ||
฿ 334.82 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 23 | ||
฿ 338.53 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 24 | ||
฿ 341.77 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 25 | ||
฿ 352.14 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 26 | ||
฿ 368.81 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 28 | ||
฿ 399.24 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 30 | ||
฿ 409.14 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 32 | ||
฿ 439.59 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 34 | ||
฿ 449.39 | KYOPOMGEARS | 1 Piece(s) | 3 Day(s) | 10 | ø5 | 35 | ||
฿ 456.33 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 36 | ||
฿ 467.05 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 38 | ||
฿ 483.84 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 40 | ||
฿ 490.77 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 42 | ||
฿ 521.52 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 44 | ||
฿ 534.97 | KYOPOMGEARS | 1 Piece(s) | 3 Day(s) | 10 | ø5 | 45 | ||
฿ 552.25 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 48 | ||
฿ 559.24 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 50 | ||
฿ 580.06 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 52 | ||
฿ 610.84 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 55 | ||
฿ 620.70 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 56 | ||
฿ 662.30 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 60 | ||
฿ 720.32 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 64 | ||
฿ 733.84 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 65 | ||
฿ 795.55 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 70 | ||
฿ 802.28 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 72 | ||
฿ 839.81 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 75 | ||
฿ 924.84 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 80 | ||
฿ 1,165.83 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 85 | ||
฿ 1,221.01 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 90 | ||
฿ 1,348.32 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 100 | ||
฿ 1,896.68 | KYOPOMGEARS | 1 Piece(s) | 5 Day(s) | 10 | ø5 | 120 |
Loading...
Gear Shape | Shape B | Module | 1 | Tooth Width B(mm) | 10 |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Heat Treatment | No |
Ground Tooth | No | Bearing | No | Backlash | Presence |
Shaft Bore Tolerance | Not specified | Metal Bushing | No | Accuracy(Old JIS) | Class 9 to 10 equivalent |
Shaft Bore Config. | Round hole | Material (Details) | Polyacetal (blue) | Shape (details) | B1 |
How can we improve?
How can we improve?