1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MS Chain Coupling

MS Chain Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 576.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The cases are not included when this series is a set of products.

Product Description

[Features]
Easy centering, small and powerful, great durability, safe and easy to handle.

Part Number
MS10020CASE
MS10020SET
MS12018CASE
MS12018SET
MS4012CASE
MS4012SET
MS4014CASE
MS4014SET
MS4016CASE
MS4016SET
MS5014SET
MS5016CASE
MS5016SET
MS5018CASE
MS5018SET
MS6018CASE
MS6018SET
MS6022CASE
MS6022SET
MS8018CASE
MS8022CASE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Outer Dia. A
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)

฿ 6,840.77

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only250178.8----

฿ 10,114.06

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set250178.81,001 to 2,000Unfinished Shaft Bore8961,800

฿ 9,618.58

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only307202.7----

฿ 37,861.00

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set307202.71,001 to 2,000Unfinished Shaft Bore1,3501,500

฿ 643.05

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only7579.4----

฿ 576.54

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set7579.44,001 to 10,000Unfinished Shaft Bore22.24,800

฿ 689.62

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only8479.4----

฿ 730.13

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set8479.44,001 to 10,000Unfinished Shaft Bore30.24,800

฿ 710.18

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only9287.4----

฿ 843.21

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set9287.44,001 to 10,000Unfinished Shaft Bore39.44,800

฿ 988.34

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set10299.72001 to 4,000Unfinished Shaft Bore57.43,600

฿ 869.82

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only11199.7----

฿ 1,069.97

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Set11199.72001 to 4,000Unfinished Shaft Bore75.03,600

฿ 936.34

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only12299.7----

฿ 1,438.48

SPROCKET-SANKO 1 Piece(s) 11 Day(s) 10Set12299.72001 to 4,000Unfinished Shaft Bore95.03,000

฿ 1,215.10

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only142123.5----

฿ 2,751.56

SPROCKET-SANKO 1 Piece(s) 11 Day(s) 10Set142123.52001 to 4,000Unfinished Shaft Bore1792,500

฿ 1,484.19

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only167123.5----

฿ 3,229.94

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 10Set167123.52001 to 4,000Unfinished Shaft Bore2422,500

฿ 1,898.32

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only186141.2----

฿ 2,304.00

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 10Case Only220157.2----

Loading...

  1. 1