1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Both Ends Processed Rack (Part Number)

CP Both Ends Processed Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,291.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Only the standard product is available for sale. Made-to-order products are not available.

Product Description

Rack gear with accuracy class of N9, parallel teeth profile, both flanges machined with strain relief annealing for thermal processing

Part Number
MFCP5-1000
MFCP5-1500
MFCP5-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Number of Teeth
(teeth)

฿ 2,291.61

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101,000200

฿ 3,251.61

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101,500300

฿ 4,583.23

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 102,050410

Loading...

  1. 1

Basic Information

Shape Square Rack Module (M) / Circular Pitch (P) 1.5925 Tooth Type Standard
Material S45C Equivalent Surface Treatment Blackening Tooth Width B(mm) 15
Heat Treatment Annealed Ground Tooth Not Provided Rack Height H(mm) 20