(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rack gear with accuracy class of N9, parallel teeth profile, both flanges machined with strain relief annealing for thermal processing
Shape | Square Rack | Tooth Type | Standard | Material | S45C Equivalent |
---|---|---|---|---|---|
Surface Treatment | Blackening | Heat Treatment | Annealed | Ground Tooth | Not Provided |
Please check the type/dimensions/specifications of the part MF2-1000 in the Both Ends Processed Rack series.
Part Number |
---|
MF1.5-1500 |
MF1.5-2000 |
MF10-1000 |
MF2-1500 |
MF2-2000 |
MF2.5-1000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Length L (mm) | Number of Teeth (teeth) | Tooth Width B (mm) | Rack Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,972.90 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 1,507.96 | 320 | 15 | 20 | ||
฿ 4,007.23 | 1 Piece(s) | Same day | 10 | 1.5 | 2,049.88 | 435 | 15 | 20 | ||
฿ 37,161.29 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 1,005.31 | 32 | 90 | 80 | ||
฿ 3,815.23 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 1,507.96 | 240 | 20 | 25 | ||
฿ 5,016.77 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 2,048.31 | 326 | 20 | 25 | ||
฿ 3,251.61 | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 1,005.31 | 128 | 25 | 30 |
How can we improve?
How can we improve?