C type (Integrated welded structure with bosses on both sides)

Brand :
SANKOSEISAKUSHO

Caution

    Product Description

    Mainly manufactured as large sprockets, with bosses on both sides, and used for driven applications at low rotating speeds.
    Welded structure without heat treatment processing.
    The material used is SS400.

    Drawing

    Unit: mm
    C type (double boss welding structure) external shape drawing 01

    M40

    C type (double boss welding structure) external shape drawing 02

    M50

    C type (double boss welding structure) external shape drawing 03

    M60

    C type (double boss welding structure) external shape drawing 04

    M80

    C type (double boss welding structure) external shape drawing 05

    M100

    C type (double boss welding structure) external shape drawing 06

    M120

    Product Specification

    M40
    • Up to 35T: carbon steel for machine structures
      Quenched and forged product
    • 36T and above: SS400 welded product
    M50
    M60
    • Up to 30T: carbon steel for machine structures
      Quenched and forged product
    • 31T and above to SS400: welded product
    M80
    • Up to 21T: carbon steel for machine structures
      Quenched and forged product
    • 22T and above: SS400 welded product
    M100
    • Up to 21T: carbon steel for machine structures
      Quenched and forged product
    • 22T and above: SS400 welded product
    M120
    • SS400 welding product

    Specifications Table

    Unit: mm

    M40

    C type (double boss welding structure) specification table 1

    M50

    C type (double boss welding structure) specification table 2

    M60

    C type (double boss welding structure) specification table 3

    M80

    C type (double boss welding structure) specification table 4

    M100

    C type (double boss welding structure) specification table 5

    M120

    C type (double boss welding structure) specification table 6
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    C type (Integrated welded structure with bosses on both sides) | SANKOSEISAKUSHO | MISUMI Thailand