(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main applicable fluid
- General petroleum hydraulic fluid oil.
Feature
- This can be used both for piston and rod seals.
- This packing has small section and can be fitted in integrated groove.
- This is a type with smaller section of UPI.
- Improvement has been made to prevent damages caused by back pressure.
Note: When ordering a combined backup ring, please specify the NOK part number and model size.
Maximum Service Pressure | 14MPa | 21MPa | |
Material of Backup ring | 19YF | ||
B dimension | For Rod seals | B ≦ ø D + 1.0 | B ≦ ø D + 0.5 |
For Piston seals | B ≦ ø D - 1.0 | B ≦ ø D - 0.5 |
Nominal size of Packing, and Housing dimensions | Packing Part Number | Combination Backup Ring Part Number | ||||||
d | D | h | HA | HB | φ D1 | C | BRT2 (Bias-cut) 19YF | |
10 | 18 | 5 | 5.7 | 7.7 | 17 | 2 | ● FU0064S0 | GN5132-V0 |
12 | 20 | 5 | 5.7 | 7.7 | 19 | 2 | ● FU2464S0 | GN5132-V0 |
12.5 | 20 | 5 | 5.7 | 7.7 | 19 | 2 | ● FU2465S0 | GN5132-V0 |
14 | 22 | 5 | 5.7 | 7.7 | 21 | 2 | ○ FU0116S0 | GN5132-V0 |
16 | 24 | 5 | 5.7 | 7.7 | 23 | 2 | ○ FU0150S0 | GN5132-V0 |
17 | 25 | 5 | 5.7 | 7.7 | 24 | 2 | ○ FU2466S0 | GN5132-V0 |
18 | 26 | 5 | 5.7 | 7.7 | 25 | 2 | ○ FU0180S0 | GN5132-V0 |
20 | 28 | 5 | 5.7 | 7.7 | 27 | 2 | ○ FU0212S0 | GN5132-V0 |
20 | 30 | 6 | 7 | 9 | 29 | 2 | ○ FU0214S0 | GN5132-V0 |
22 | 30 | 5 | 5.7 | 7.7 | 29 | 2 | ○ FU2467S0 | GN5132-V0 |
22.4 | 30 | 5 | 5.7 | 7.7 | 29 | 2 | ○ FU0260S0 | GN5132-V0 |
23.5 | 31.5 | 5 | 5.7 | 7.7 | 30.5 | 2 | ○ FU0267S0 | GN5132-V0 |
24 | 32 | 5 | 5.7 | 7.7 | 31 | 2 | ○ FU2468S0 | GN5132-V0 |
25 | 33 | 5 | 5.7 | 7.7 | 32 | 2.5 | ○ FU0276S0 | GN5132-V0 |
25 | 35 | 6 | 7 | 9 | 34 | 2.5 | ○ FU0279S0 | GN5132-V0 |
26 | 34 | 5 | 5.7 | 8.7 | 33 | 2.5 | ○ FU2469S0 | GN5132-V0 |
27 | 35 | 5 | 5.7 | 8.7 | 34 | 2.5 | FU2470S0 | GN5132-V0 |
28 | 35.5 | 5 | 5.7 | 8.7 | 34.5 | 2.5 | FU0320S0 | GN5132-V0 |
28 | 36 | 5 | 5.7 | 8.7 | 35 | 2.5 | FU0321S0 | GN5132-V0 |
30 | 38 | 5 | 5.7 | 8.7 | 37 | 2.5 | FU0355S0 | GN5132-V0 |
30 | 40 | 6 | 7 | 10 | 39 | 2.5 | FU0357S0 | GN5132-V0 |
31.5 | 41.5 | 6 | 7 | 10 | 40.5 | 2.5 | FU0382S0 | GN5132-V0 |
32 | 42 | 6 | 7 | 10 | 41 | 2.5 | FU2055S0 | GN5132-V0 |
33 | 43 | 6 | 7 | 10 | 42 | 2.5 | FU2471S0 | GN5132-V0 |
34 | 44 | 6 | 7 | 10 | 43 | 2.5 | FU2263S0 | GN5132-V0 |
35 | 45 | 6 | 7 | 10 | 44 | 2.5 | FU0424S0 | GN5132-V0 |
35.5 | 45 | 6 | 7 | 10 | 44 | 2.5 | FU0451S0 | GN5132-V0 |
35.5 | 45.5 | 6 | 7 | 10 | 44.5 | 2.5 | FU0452S0 | GN5132-V0 |
36 | 46 | 6 | 7 | 10 | 45 | 2.5 | FU2472S0 | GN5132-V0 |
38 | 48 | 6 | 7 | 10 | 47 | 2.5 | FU2240S0 | GN5132-V0 |
40 | 50 | 6 | 7 | 10 | 49 | 2.5 | FU0497S0 | GN5132-V0 |
45 | 55 | 6 | 7 | 10 | 54 | 2.5 | FU0567S0 | GN5132-V0 |
45 | 56 | 7 | 8 | 11 | 55 | 2.5 | FU0572S0 | GN5132-V0 |
46 | 56 | 6 | 7 | 10 | 55 | 2.5 | FU2662S0 | GN5132-V0 |
50 | 60 | 6 | 7 | 10 | 59 | 2.5 | FU0619S0 | GN5132-V0 |
53 | 63 | 6 | 7 | 10 | 62 | 2.5 | FU0679S0 | GN5132-V0 |
55 | 65 | 6 | 7 | 10 | 64 | 2.5 | FU0694S0 | GN5132-V0 |
56 | 66 | 6 | 7 | 10 | 65 | 2.5 | FU0722S0 | GN5132-V0 |
58 | 68 | 6 | 7 | 10 | 67 | 2.5 | FU2473S0 | GN5132-V0 |
60 | 70 | 6 | 7 | 10 | 69 | 2.5 | FU0746S0 | GN5132-V0 |
60 | 71 | 7 | 8 | 11 | 70 | 2.5 | FU0750S0 | GN5132-V0 |
61 | 71 | 6 | 7 | 10 | 70 | 2.5 | FU2474S0 | GN4629V0 |
63 | 73 | 6 | 7 | 10 | 72 | 2.5 | FU0786S0 | GN4814V0 |
65 | 75 | 6 | 7 | 10 | 74 | 2.5 | FU0809S0 | GN4816V0 |
67 | 77 | 6 | 7 | 10 | 76 | 2.5 | FU0828S0 | GN4697V0 |
70 | 80 | 6 | 7 | 10 | 79 | 2.5 | FU0849S0 | GN4651V0 |
71 | 80 | 6 | 7 | 10 | 79 | 2.5 | FU0879S0 | GN4818V0 |
75 | 85 | 6 | 7 | 10 | 84 | 2.5 | FU0901S0 | GN4692V0 |
80 | 90 | 6 | 7 | 10 | 89 | 2.5 | FU0939S0 | GN4820V0 |
80 | 95 | 9 | 10 | 13 | 94 | 4 | FU0942S0 | GN5023V0 |
85 | 95 | 6 | 7 | 10 | 94 | 4 | FU2475S0 | GN4757V0 |
85 | 100 | 9 | 10 | 13 | 99 | 4 | FU0984S0 | GN4687V0 |
86 | 100 | 8.5 | 9.5 | 12.5 | 99 | 4 | FU2476S0 | GN4982V1 |
89 | 104 | 9 | 10 | 13 | 103 | 4 | FU2372S0 | GN5734V0 |
90 | 100 | 6 | 7 | 10 | 99 | 4 | FU1021S0 | GN5735V0 |
90 | 105 | 9 | 10 | 13 | 104 | 4 | FU1024S0 | GN4698V0 |
95 | 110 | 9 | 10 | 13 | 109 | 4 | FU1051S0 | GN4822V0 |
96 | 111 | 9 | 10 | 13 | 110 | 4 | FU2477S0 | GN5736V0 |
98 | 112 | 8.5 | 9.5 | 12.5 | 111 | 4 | FU1067S0 | GN4824V0 |
100 | 115 | 9 | 10 | 13 | 113 | 4 | FU1082S0 | GN4512V0 |
105 | 120 | 9 | 10 | 13 | 118 | 4 | FU1125S0 | GN5198V0 |
106 | 120 | 8.5 | 9.5 | 12.5 | 118 | 4 | FU1135S0 | GN4826V0 |
110 | 125 | 9 | 10 | 13 | 123 | 4 | FU1157S0 | GN4480V0 |
112 | 125 | 9 | 10 | 13 | 123 | 4 | FU1179S0 | GN4827V0 |
115 | 130 | 9 | 10 | 13 | 128 | 4 | FU1195S0 | GN4593V0 |
118 | 132 | 8.5 | 9.5 | 12.5 | 130 | 4 | FU1204S0 | GN5414V0 |
125 | 140 | 9 | 10 | 13 | 138 | 4 | FU1252S0 | GN4481V0 |
132 | 145 | 8.5 | 9.5 | 12.5 | 143 | 4 | FU1291S0 | GN5737V0 |
136 | 150 | 8.5 | 9.5 | 12.5 | 148 | 4 | FU1306S0 | GN4830V0 |
145 | 160 | 9 | 10 | 13 | 158 | 4 | FU1343S0 | GN4551V0 |
Part Number |
---|
FU0567S0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | I.D. (Ø) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 166.67 | NOK PACKING | 1 Piece(s) | Quote | - | 55 | 45 | 6 |
Loading...
Application | Reciprocating Motion | Gasket Type | For Rod/Piston | Material | Iron Rubber |
---|
Please check the type/dimensions/specifications of the part FU0567S0 in the USI type Packing for Both Piston and Rod Seals (Installed with Internal Groove) series.
Part Number |
---|
FU0180-S0 |
FU0212-S0 |
FU0214-S0 |
FU0572-S0 |
FU0619S0 |
FU0679-S0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | I.D. (Ø) | Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 159.00 | 1 Piece(s) | 3 Day(s) | 10 | 26 | 18 | 5 | ||
฿ 159.00 | 1 Piece(s) | 3 Day(s) | 10 | 28 | 20 | 5 | ||
฿ 159.00 | 1 Piece(s) | 3 Day(s) | 10 | 30 | 20 | 6 | ||
฿ 216.00 | 1 Piece(s) | 3 Day(s) | 10 | 56 | 45 | 7 | ||
฿ 506.61 | 1 Piece(s) | 90 Day(s) | - | 60 | 50 | 6 | ||
฿ 249.00 | 1 Piece(s) | 3 Day(s) | 10 | 63 | 53 | 6 |
How can we improve?
How can we improve?