1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Transmission-Type X-Axis Fixed Stage

X STAGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LS-P4051FX 40×40
  • LS-P6051FX 60×60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,843.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clampless stage that stays in place after position adjustment.
· Special mechanism to prevent backlash.
· Use hex wrench to adjust position. * Hex wrench not included.
· Supports specially shaped wrenches instead of hex wrench (optional).
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment instead of requiring constant adjustment.
· The stage has a transmission hole at the center.
· Can be installed horizontally, vertically and upside-down.

 
Part Number
LS-P4051FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,843.10

X STAGES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Stage surface (length) (range of selection)(mm) 26~40 Stage surface (width) (range of selection)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Travel Distance (Selection Range) ~ ±10mm Feeding Method Feed Screw Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide ground glass joint Stage surface (length)(mm) 40
Stage surface (width)(mm) 40 Load Capacity(N) 24.5 Travel Distance (X Axis)(mm) ±3.5
Type X Axis Fix Stage Clamp Type No Through Hole (Table Center Hole) Presence
Moving Direction X axis, 1 direction