1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tilting/Rotating Small Laser Holder

CHS LENS HOLDER

Tilting/Rotating Small Laser Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,178.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The IR-CL tilting/rotating laser holder is a laser holder that can be used for mounting small semiconductor lasers and base lasers. It also features dual-axis tilt adjustment and single-axis rotation adjustment capabilities to facilitate optical axis alignment.

 
Part Number
IR-CL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,178.82

CHS LENS HOLDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Fine feed type Applicable Element Diameter (Round)(φ mm) Max. ø30 Main Body Mount Section Dimension Mounting shaft: ø12 mm, Length: 60 mm
Fine Movable Range Tilt: dual-axis ±2°, Rotation: single-axis ±5°