1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transmission-Type Rotary Fixed Stage (RS-P2551FX)

ROTATION STAGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • RS-P2551FX 25×25
  • RS-P4051FX 40×40
  • RS-P6051FX 60×60
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Clampless stage that stays in place after position adjustment.
· Special mechanism to prevent backlash.
· Use hex wrench to adjust position. * Hex wrench not included.
· Supports specially shaped wrenches instead of hex wrench (optional).
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment instead of requiring constant adjustment.
· Small, with a surface size of just 25 mm square, and can comprise 6 axes.
· Rotary stage has a transmission hole at its center.

 
Part Number
RS-P2551FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (range of selection) Load Capacity (Range Selectable)
(N)
Load Capacity
(N)
Stroke (θ Angle)
(deg)
Stage surface (length)
(mm)
Stage surface (width)
(mm)

฿ 12,762.00

ROTATION STAGES 1 Piece(s) 8 Day(s) 10~40mm1~4.94.9±52525

Loading...

  1. 1

Basic Information

Table Shape Square shape Feeding Method Feed Screw Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide ground glass joint Through Hole (Table Center Hole) Presence
Moving Direction Rotation direction

Please check the type/dimensions/specifications of the part RS-P2551FX in the Transmission-Type Rotary Fixed Stage series.

Products with similar specification

Part Number
RS-P4051FX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStage surface (range of selection) Load Capacity (Range Selectable)
(N)
Load Capacity
(N)
Stroke (θ Angle)
(deg)
Stage surface (length)
(mm)
Stage surface (width)
(mm)

฿ 11,628.80

1 Piece(s) 8 Day(s) 1041~70mm5~3024.5±104040