1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tilting/Rotating Prism Holder

CHS LENS HOLDER

Tilting/Rotating Prism Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,186.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The IR-P1 tilting/rotating prism holder can be used with prisms up to 25 mm in size.
· The IR-P1 tilting/rotating prism holder is a prism holder that features dual-axis tilt adjustment and single-axis rotation adjustment capabilities. It also features less protrusion from the main body than conventional types and can be used to install prisms without taking up space.

 
Part Number
IR-P1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,186.40

CHS LENS HOLDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Types Fine feed type Applicable Size(In the case of for square)(mm) Max. 25 Main Body Mount Section Dimension Mounting shaft: ø12 mm, Length: 60 mm
Fine Movable Range Tilt: dual-axis ±2°, Rotation: single-axis ±5°