1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Prism Holder

CHS LENS HOLDER

Small Prism Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,777.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· HP-24 is a holder for holding cube type prisms. It does not include a tilt adjustment function, etc.

 
Part Number
HP-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,777.12

CHS LENS HOLDER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Fixed type Applicable Size(In the case of for square)(mm) Max. 20.5 Main Body Mount Section Dimension Mounting shaft: ø12 mm, Length: 60 mm