1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goniometer Fixed Stage 25 × 25 (TS-2551FX)

OBLIQUE STAGES

Goniometer Fixed Stage 25 × 25 (TS-2551FX)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Clampless stage that stays in place after position adjustment.
· Special mechanism to prevent backlash.
· Use hex wrench to adjust position. * Hex wrench not included.
· Supports specially shaped wrenches instead of hex wrench (optional).
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment instead of requiring constant adjustment.
· Small, with a surface size of 25 mm square, and can comprise 6 axes.
· Combine with a single-axis inclination stage with a different rotation center height to create a 2-axis inclination stage with the same rotation center.
· Can be installed horizontally, vertically or upside-down.

 
Part Number
TS-2551FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight of Rotation Center (Range Selectable)
(mm)
Rotation Center Height
(mm)

฿ 13,549.49

OBLIQUE STAGES 1 Piece(s) 10 Day(s) 1050.1~6060

Loading...

  1. 1

Basic Information

Type Goniometer X Axis Stage surface (length) (range of selection)(mm) ~25 Stage surface (width) (range of selection)(mm) ~25
Load Capacity (Range Selectable)(N) 1~4.9 Feeding Method Feed Screw Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide ground glass joint Stage surface (length)(mm) 25
Stage surface (width)(mm) 25 Load Capacity(N) 4.9 Through Hole (Table Center Hole) No
Stroke (θ Angle)(deg) ±2 Clamp Type No Moving Direction Tilt in 1 direction