1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MR-Type Mag Lens

MAGLENS

MR-Type Mag Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,990.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]
· Ideal for accurate scale reading of measuring instruments.
[Features]
· The bright, large aperture lens makes it easy to read without straining the eyes.
The flexible main pillar allows you to freely set the position and the lens also rotates.

 
Part Number
MR-2C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,990.00

MAGLENS 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Types Free Guide Arms Free Guide Arm Type Flexible Magnetic Base Presence
Adsorption Power(N) 800 Diameter(mm) 100 Magnet Holder Stand Width(mm) 50
Magnet Holder Stand Length(mm) 58.5 Magnet Holder stand Height(mm) 55 Full height(mm) 481
Arm Length(mm) 324

Please check the type/dimensions/specifications of the part MR-2C in the MR-Type Mag Lens series.