1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ACE Push Type Round Register (321-980)

VENTILATION PORT

ACE Push Type Round Register (321-980)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A round push-type register which can be opened/closed in 3 stages to allow for air volume adjustment by simply pressing the front panel with a single finger.
· Cosmetic lid, insect screen and filter can be easily removed and washed as is.
· The finish color is white gray, and the shiny surface is smooth, which does not attract dust or dirt.
· Both ø100 and 150 filters use filters with pollen particle collection efficiency of 90% or more.

Part Number
321-980
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVent Types Type Material Color Size Type Cord Applicable pipe

฿ 591.22

VENTILATION PORT 10 Piece(s) 8 Day(s) Round TypeRegisterASAWhite gray-100100WGSU100 100 × 106

Loading...

  1. 1

Basic Information

Type Vent