Iron Hinge

Brand :
MARUKI HARDWARE
Caution
- This product image is an example. Please see the product specifications for details.
Product Description
[Specifications]
- Body Material: Iron
- Main Body Type: Damper, Torque, Spring Hinge
- Mounting Method: Screw
- Mounting Screw Hole Type: Countersinks
- Finish: Light green
- Opening Type: Single opening