1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Blow Unit PAU Series

Pulse Blow Unit PAU Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Allow your current air blow gun to be used as a pulse blow air gun by simply installing a pulse blow unit.

[Features]
Reduces compressed air usage by 50%.
Improves dust removal efficiency.
Incorporate into blow processes by mounting the additional parts bracket.

[Unit Specifications]
Usable fluid: air
Operating pressure range: 0.35 to 0.7 MPa
Pulse frequency: 5 to 15 Hz
Operating temperature range: 5 to 50°C
Weight: 73 g

[Port Size]
IN: Rc 1/4
OUT: G 1/4

No electricity required with built-in pulse air generator.
· Energy savings with pulse blow mechanism.
· Greater efficiency with the utilization of continuous shock wave.
· Compact size with only 165g weight

Comparison video between the regular blow and pulse blow

(Click to play video)
Part Number
PAU
PAUZ-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 9,219.17

AIR VALVE 1 Piece(s) Same day [Related Components] Pulse Blow Unit

฿ 557.00

PULSE BLOW UNIT PARTS 1 Piece(s) Same day [Related Components] Bracket

Loading...

  1. 1