1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Plate Hook

HANGING TOOL

Wire Plate Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 298.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is an example. Please see the product specifications for details.

Product Description

Wire Plate Hook

 
Part Number
MMWPH-040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 298.19

HANGING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Iron Mounting Method Screw fixture type
Length(mm) 40 Width(mm) 31.5 Material Stainless Steel
Working Load(kg) 7